JZ-600 UL/CSA black 5 G 0,5 mm²
Part No. 11818
Item Details JZ-600 UL/CSA black 5 G 0,5 mm²
- Part No.
- 11818
- Item description
- JZ-600 UL/CSA black 5 G 0,5 mm²
- Outer Ø mm (approx.)
- 8.2
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 117.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892014833
- Customs tariff number
- 85444995
Technical Data JZ-600 UL/CSA black 5 G 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details JZ-600 UL/CSA black 5 G 0,5 mm²
Cable Structure
-
- Sheath colour: black