JZ-500 HMH grey 42 G 0.75 mm² Part No. 11237
  • EAC Certification
  • IPA Clean Room Certification
  • Halogen-free (LS0H)
  • Length Marking In Meters
  • UKCA Certification
  • highly flame-retardant

Item Details

Part No.
11237
Item description
JZ-500 HMH grey 42 G 0.75 mm²
AWG (approx.)
19
Outer Ø mm (approx.)
18.2
Cu factor per km
302.0
Weight kg/km (approx.)
621.0
Copper base in EUR / 100 kg
150
CPR class
Dca
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892047749
Customs tariff number
85444995

Technical Data

Control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51, DIN VDE 0285-525-3-11 / DIN EN 50525-3-11
Temperature range flexible -25°C to +70°C
fixed -40°C to +70°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 4000 V
Minimum bending radius flexible 12.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: halogen-free polymer acc. to DIN VDE 0207-363-7 / DIN EN 50363-7 (compound type TI6)
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer (JZ),
      • x = without protective conductor (OZ)
      • Cores stranded in layers with optimal lay lengths
      • Outer sheath: halogen-free polymer acc. to DIN VDE 0207-363-8 / DIN EN 50363-8 (compound type TM7)
      • Sheath colour: grey (RAL 7001)
      • Length marking: in metres

Properties

      • largely resistant to: oil
      • halogen-free
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • please note "cleanroom qualification" in your order

Application

      • Control und connection cable in tool machinery, conveyor belts, production lines, plant construction, in air-conditioning devices, in metallurgical, steel and rolling mills. For fixed installation and flexible applications with occasional, not constantly recurring free movement without forced motion, without tensile stress and for medium mechanical stress. The cable is suitable for use in dry, damp and wet locations and on plaster.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible