90° Elbow one piece flange connection JUMBO-WFP NW 70 black
Part No. 920372
Item Details 90° Elbow one piece flange connection JUMBO-WFP NW 70 black
- Part No.
- 920372
- Item description
- 90° Elbow one piece flange connection JUMBO-WFP NW 70 black
- Colour
- black
- Weight kg (approx.)
- 17.10
- Suitable for nominal size
- 70.0
- Suitable for nominal size
- 1
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892382642
- Pieces per Packaging Unit
- 39174000
Technical Data 90° Elbow one piece flange connection JUMBO-WFP NW 70 black
90° Elbow one piece flange connection | |
Temperature range | -40°C to +120°C |
Protection class | IP 54 / IP 69K |
Details 90° Elbow one piece flange connection JUMBO-WFP NW 70 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
-
- self-extinguishing
-
- flame-retardant
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Suitable for parallel-coiled HELUcond Jumbo protection tubes.
Downloads 90° Elbow one piece flange connection JUMBO-WFP NW 70 black
Accessories
Products That Match This Product