JE-LiHCH Bd grey 20 x 2 x 0.5 mm² Part No. 34354
  • EAC Certification
  • Halogen-free (LS0H)
  • UKCA Certification
  • Cables for Industrial Electronics
  • stranded conductor
  • halogen-free

Item Details

Part No.
34354
Item description
JE-LiHCH Bd grey 20 x 2 x 0.5 mm²
AWG (approx.)
20
Outer Ø mm (approx.)
15.9
Cu factor per km
288.0
Weight kg/km (approx.)
555.0
Copper base in EUR / 100 kg
100
CPR class
Dca, Eca
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892100130
Customs tariff number
85444995

Technical Data

Data cable in alignment with DIN VDE 0815
Temperature range flexible -5°C to +50°C
fixed -30°C to +70°C
Peak operating voltage 225 V (not for high power current installation purposes)
Test voltage core/core 500 V
Test voltage core/screen 2000 V
Conductor resistance at 20°C max. 39.2 Ohm/km
Mutual capacitance core/core at 800 Hz
2 - 4 pairs: approx. 144 pF/m
8 - 40 pairs: approx. 120 pF/m
Capacitive coupling k1 at 800 Hz, max. 200 pF/100m; 20% of the values, but at least one value may amount up to 400 pF/100m
Minimum bending radius fixed 7.5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, stranded
      • Wire structure:
      • 0.5 mm²: 7 x 0.3 mm
      • Core insulation: halogen-free polymer acc. to DIN VDE 0819-106 / DIN EN 50290-2-26
      • Core identification acc. to. DIN VDE 0815, colour coded ring marking of the bundles
      • Cores stranded in pairs with optimal lay lengths, 4 pairs stranded into bundles with optimal lay lengths, bundles stranded in layers with optimal lay lengths
      • Foil wrapping
      • Screen: braided screen of tinned copper wires
      • Outer sheath: halogen-free polymer acc. to DIN VDE 0819-107 / DIN EN 50290-2-27
      • Sheath colour: grey (RAL 7032)

Properties

      • halogen-free

Tests

      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • 2-pair cables: cores stranded to a star quad

Application

      • Halogen-free installation cables with improved characteristics in the case of fire are used for telephone transmission, measuring and signal purposes. The copper screened design (C) protects the transmission circuits against electrical interferences. A fire propagation is prevented through high oxygen index of the insulation material and produce no corrosive gases in case of fire. They are preferably used for telecommunication installations inside buildings. These cables are suitable for fixed installation in areas with danger of fire, in dry and damp environments as well as in and under plaster. Installation cables are not allowed for purposes of high current and power or burial installation. EMC= Electromagnetic compatibillity; to optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible