JE-H(St)H Bd FE 180/E90 orange 8 x 2 x 0,8 mm
Part No. 34083
Item Details JE-H(St)H Bd FE 180/E90 orange 8 x 2 x 0,8 mm
- Part No.
- 34083
- Item description
- JE-H(St)H Bd FE 180/E90 orange 8 x 2 x 0,8 mm
- Outer Ø mm (approx.)
- 16.9
- Cu factor per km
- 85.0
- Weight kg/km (approx.)
- 300.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892275593
- Customs tariff number
- 85444995
Technical Data JE-H(St)H Bd FE 180/E90 orange 8 x 2 x 0,8 mm
All technical data can be found in the data sheet in the Downloads section |