JB-750 HMH grey 5 G 35 mm² Part No. 11983
  • IPA Clean Room Certification
  • Halogen-free (LS0H)
  • UKCA Certification

Item Details

Part No.
11983
Item description
JB-750 HMH grey 5 G 35 mm²
Outer Ø mm (approx.)
33.4
Cu factor per km
1680.0
Weight kg/km (approx.)
2575.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892049842
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible