JB-750 HMH-C grey 5 G 4 mm² Part No. 11950
  • IPA Clean Room Certification
  • Halogen-free (LS0H)
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
11950
Item description
JB-750 HMH-C grey 5 G 4 mm²
Outer Ø mm (approx.)
14.7
Cu factor per km
273.0
Weight kg/km (approx.)
396.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892056062
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible