J-Y(St)Y Lg grey 3 x 2 x 0,8 mm Part No. 33019
  • EAC Certification
  • VDE Certification
  • UKCA Certification

Item Details

Part No.
33019
Item description
J-Y(St)Y Lg grey 3 x 2 x 0,8 mm
Outer Ø mm (approx.)
8.5
Cu factor per km
31.0
Weight kg/km (approx.)
80.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892262074
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible