J-Y(St)Y Lg fire warning installation cable red 30 x 2 x 0,8 mm Part No. 33048
  • EAC Certification
  • UKCA Certification

Item Details

Part No.
33048
Item description
J-Y(St)Y Lg fire warning installation cable red 30 x 2 x 0,8 mm
Outer Ø mm (approx.)
20.8
Cu factor per km
304.0
Weight kg/km (approx.)
560.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892262364
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible