J-Y(St)Y Lg fire warning installation cable red 10 x 2 x 0,8 mm
Part No. 33042
Item Details J-Y(St)Y Lg fire warning installation cable red 10 x 2 x 0,8 mm
- Part No.
- 33042
- Item description
- J-Y(St)Y Lg fire warning installation cable red 10 x 2 x 0,8 mm
- Outer Ø mm (approx.)
- 13.2
- Cu factor per km
- 102.0
- Weight kg/km (approx.)
- 220.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892262302
- Customs tariff number
- 85444995
Technical Data J-Y(St)Y Lg fire warning installation cable red 10 x 2 x 0,8 mm
All technical data can be found in the data sheet in the Downloads section |