J-H(St)H Bd grey 60 x 2 x 0,6 mm
Part No. 34058
Item Details J-H(St)H Bd grey 60 x 2 x 0,6 mm
- Part No.
- 34058
- Item description
- J-H(St)H Bd grey 60 x 2 x 0,6 mm
- Outer Ø mm (approx.)
- 19.3
- Cu factor per km
- 342.0
- Weight kg/km (approx.)
- 662.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892262746
- Customs tariff number
- 85444995
Technical Data J-H(St)H Bd grey 60 x 2 x 0,6 mm
All technical data can be found in the data sheet in the Downloads section |