J-2Y(St)Y St III Bd grey 60 x 2 x 0,6 mm² Part No. 33209
  • EAC Certification
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
33209
Item description
J-2Y(St)Y St III Bd grey 60 x 2 x 0,6 mm²
Outer Ø mm (approx.)
18.1
Cu factor per km
342.0
Weight kg/km (approx.)
560.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892091841
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible