J-2Y(St)Y St III Bd grey 20 x 2 x 0,6 mm²
Part No. 33205
Item Details J-2Y(St)Y St III Bd grey 20 x 2 x 0,6 mm²
- Part No.
- 33205
- Item description
- J-2Y(St)Y St III Bd grey 20 x 2 x 0,6 mm²
- Outer Ø mm (approx.)
- 12.9
- Cu factor per km
- 116.0
- Weight kg/km (approx.)
- 218.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892091803
- Customs tariff number
- 85444995
Technical Data J-2Y(St)Y St III Bd grey 20 x 2 x 0,6 mm²
All technical data can be found in the data sheet in the Downloads section |