J-2Y(St)Y St III Bd grey 10 x 2 x 0,6 mm²
Part No. 33204
Item Details J-2Y(St)Y St III Bd grey 10 x 2 x 0,6 mm²
- Part No.
- 33204
- Item description
- J-2Y(St)Y St III Bd grey 10 x 2 x 0,6 mm²
- Outer Ø mm (approx.)
- 8.8
- Cu factor per km
- 58.0
- Weight kg/km (approx.)
- 112.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892091797
- Customs tariff number
- 85444995
Technical Data J-2Y(St)Y St III Bd grey 10 x 2 x 0,6 mm²
All technical data can be found in the data sheet in the Downloads section |