CR cuttable sealing ring PG 29 black Part No. 96362

Item Details

Part No.
96362
Item description
CR cuttable sealing ring PG 29 black
Outer Ø mm (approx.)
34.7
Thread type
PG
Size
PG 29
Colour
black (RAL 9005)
Thickness mm
9.5
Inner Ø mm
18.0
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892374432
Customs tariff number
40169300

Technical Data

CR cuttable sealing ring
Temperature range -30°C to +120°C

Details

Cable Structure

      • Material: Chloroprene rubber (CR)

Notes

      • Incision sealing rings for PG thread:
      • Material: Natural rubber
      • Temperature range: -40°C up to 90°C
      • Legend:
      • Dimensions
      • D - Outer diameter
      • d - Inner diameter
      • S - Strength

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For universal cable inlet through large cable clamping areas.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible