Wrapping tape HTP 127 mm Part No. 94758
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
94758
Item description
Wrapping tape HTP 127 mm
Colour
red
Width mm
127.0
Metres per Packaging Unit
15
Cut-to-length service available
no
EAN / GTIN
4060892398315
Customs tariff number
39174000

Technical Data

Wrapping tape
Temperature range Permanent load -55°C to +260°C
Short-time load +800°C (up to approx. 20 minutes)
Loading moment +1640°C (approx. 15-30 seconds)

Details

Cable Structure

      • Material: Silicone sheath (contains iron oxide)
      • Interior sheath of knitted glass-fibre braid

Properties

      • halogen-free

Application

      • This product is extremely heat resistant.
      • HTP has a high insulation factor and, due to the iron oxide containing silicone sheath, is resistant to small quantities of liquid steel.
      • HTP also protects against burn injuries from steam tubes, hot air or hot water lines.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible