Protection tube HTP 102
Part No. 93644
Item Details Protection tube HTP 102
- Part No.
- 93644
- Item description
- Protection tube HTP 102
- Colour
- red
- Inner Ø mm
- 102.0
- Metres per Packaging Unit
- 15
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892392214
- Customs tariff number
- 70197100
Technical Data Protection tube HTP 102
Protection tube | |
Temperature range | Permanent load -55°C to +260°C Short-time load +800°C (up to approx. 20 minutes) Loading moment +1640°C (approx. 15-30 seconds) |
Details Protection tube HTP 102
Cable Structure
-
- Material: Silicone sheath (contains iron oxide)
-
- Interior sheath of knitted glass-fibre braid
Properties
-
- halogen-free
Application
-
- This product is extremely heat resistant.
- HTP has a high insulation factor and, due to the iron oxide containing silicone sheath, is resistant to small quantities of liquid steel.
- HTP also protects against burn injuries from steam tubes, hot air or hot water lines.