Combined quick- insert corrugated tubes cable gland HSSV-ZE M16 x 1.5 (NW 10) grey
Part No. 903459
Item Details Combined quick- insert corrugated tubes cable gland HSSV-ZE M16 x 1.5 (NW 10) grey
- Part No.
- 903459
- Item description
- Combined quick- insert corrugated tubes cable gland HSSV-ZE M16 x 1.5 (NW 10) grey
- Thread type
- metric
- Size
- M16 x 1.5
- Colour
- grey
- Thread length mm
- 7.5
- Suitable for nominal size
- 10.0
- Suitable for nominal size
- 50
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892385292
- Suitable for nominal size
- 39174000
Technical Data Combined quick- insert corrugated tubes cable gland HSSV-ZE M16 x 1.5 (NW 10) grey
Combined quick- insert corrugated tubes cable gland | |
Temperature range | -25°C to +100°C |
Protection class | IP 65 |
Details Combined quick- insert corrugated tubes cable gland HSSV-ZE M16 x 1.5 (NW 10) grey
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Combined quick-insert cable glands for a reliable, quick connection with strain relief.
- Suitable for parallel-coiled HELUcond protection tubes.
Downloads Combined quick- insert corrugated tubes cable gland HSSV-ZE M16 x 1.5 (NW 10) grey
Accessories
Products That Match This Product