Corrugated tubes conduit gland HSSV-SM M16 x 1.5 NW 12 black
Part No. 920240
Item Details Corrugated tubes conduit gland HSSV-SM M16 x 1.5 NW 12 black
- Part No.
- 920240
- Item description
- Corrugated tubes conduit gland HSSV-SM M16 x 1.5 NW 12 black
- Thread type
- metric
- Size
- M16 x 1.5
- Colour
- black
- Thread length mm
- 10.5
- Spanner size mm
- 21
- Suitable for nominal size
- 12.0
- Suitable for nominal size
- 50
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892385490
- Suitable for nominal size
- 39174000
Technical Data Corrugated tubes conduit gland HSSV-SM M16 x 1.5 NW 12 black
Corrugated tubes conduit gland | |
Temperature range | -40°C to +110°C |
Protection class | IP 65 |
Details Corrugated tubes conduit gland HSSV-SM M16 x 1.5 NW 12 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Protection classification:
- IP 66 with outer seal
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Quick-insert glands with metallic male thread for a reliable, quick connection.
- Suitable for parallel-coiled HELUcond protection tubes.
Downloads Corrugated tubes conduit gland HSSV-SM M16 x 1.5 NW 12 black
Accessories
Products That Match This Product