Outer seal HSSV NW17 grey
Part No. 920310
Item Details Outer seal HSSV NW17 grey
- Part No.
- 920310
- Item description
- Outer seal HSSV NW17 grey
- Colour
- grey
- Suitable for nominal size
- 17.0
- Suitable for nominal size
- 50
- Suitable for nominal size
- no
- Pieces per Packaging Unit
- 4060892381669
- Individual quantities available
- 39174000
Technical Data Outer seal HSSV NW17 grey
Outer seal | |
Temperature range | -40°C to +110°C |
Details Outer seal HSSV NW17 grey
Cable Structure
-
- Material: thermoplastic vulcanizates (TPV)
Properties
-
- resistant to: oil, solvents, chemicals
Application
-
- Outer seal for quick-insert glands. Suitable for HSSV glands.
Downloads Outer seal HSSV NW17 grey
Accessories
Products That Match This Product