Opener HSSV NW 29
Part No. 99894
Item Details Opener HSSV NW 29
- Part No.
- 99894
- Item description
- Opener HSSV NW 29
- Colour
- yellow
- Suitable for nominal size
- 29.0
- Suitable for nominal size
- 5
- Suitable for nominal size
- no
- Pieces per Packaging Unit
- 4060892383502
- Individual quantities available
- 39269097
Technical Data Opener HSSV NW 29
Opener | |
Temperature range | -20°C to +100°C |
Details Opener HSSV NW 29
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
Application
-
- To open HSSV conduit glands. Simply slip over the conduit - press against the gland - open detent.
Downloads Opener HSSV NW 29
Accessories
Products That Match This Product