Quick-insert corrugated tubes conduit gland - straight HSSV IP68 M40 x 1.5 (NW 36.0 / 37.0) grey
Part No. 920410
Item Details Quick-insert corrugated tubes conduit gland - straight HSSV IP68 M40 x 1.5 (NW 36.0 / 37.0) grey
- Part No.
- 920410
- Item description
- Quick-insert corrugated tubes conduit gland - straight HSSV IP68 M40 x 1.5 (NW 36.0 / 37.0) grey
- Thread type
- metric
- Size
- M40 x 1.5
- Colour
- grey
- Thread length mm
- 15.0
- Spanner size mm
- 50
- Suitable for nominal size
- 36.0 / 37.0
- Suitable for nominal size
- 25
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892386220
- Suitable for nominal size
- 39174000
Technical Data Quick-insert corrugated tubes conduit gland - straight HSSV IP68 M40 x 1.5 (NW 36.0 / 37.0) grey
Quick-insert corrugated tubes conduit gland - straight | |
Temperature range | -40°C to +110°C |
Protection class | IP 68 |
Details Quick-insert corrugated tubes conduit gland - straight HSSV IP68 M40 x 1.5 (NW 36.0 / 37.0) grey
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Interior seal made of TPE.
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- Quick-insert glands for a reliable, quick connection.
- Suitable for parallel-coiled HELUcond protection tubes.
Downloads Quick-insert corrugated tubes conduit gland - straight HSSV IP68 M40 x 1.5 (NW 36.0 / 37.0) grey
Accessories
Products That Match This Product