HSSV corrugated tubes conduit gland angled 90° metal male thread M50x1.5 ND48.0/50.0 black
Part No. 920263
Item Details HSSV corrugated tubes conduit gland angled 90° metal male thread M50x1.5 ND48.0/50.0 black
- Part No.
- 920263
- Item description
- HSSV corrugated tubes conduit gland angled 90° metal male thread M50x1.5 ND48.0/50.0 black
- Colour
- black
- Size
- M50x1.5
- Suitable for tube ND
- 48,0/50,0
- Thread length mm
- 16
- PU/pc.
- 10
- Break package
- no
- EAN/GTIN
- 4060892385728
- customs tariff number
- 39174000
Technical Data HSSV corrugated tubes conduit gland angled 90° metal male thread M50x1.5 ND48.0/50.0 black
All technical data can be found in the data sheet in the Downloads section |
Details HSSV corrugated tubes conduit gland angled 90° metal male thread M50x1.5 ND48.0/50.0 black
Downloads HSSV corrugated tubes conduit gland angled 90° metal male thread M50x1.5 ND48.0/50.0 black
Accessories
Products That Match This Product