HSSV corrugated tubes conduit gland angled 90° metal male thread M32x1.5 ND29 black
Part No. 920261
Item Details HSSV corrugated tubes conduit gland angled 90° metal male thread M32x1.5 ND29 black
- Part No.
- 920261
- Item description
- HSSV corrugated tubes conduit gland angled 90° metal male thread M32x1.5 ND29 black
- Colour
- black
- Size
- M32x1.5
- Suitable for tube ND
- 29
- Thread length mm
- 15
- PU/pc.
- 25
- Break package
- no
- EAN/GTIN
- 4060892385704
- customs tariff number
- 39174000
Technical Data HSSV corrugated tubes conduit gland angled 90° metal male thread M32x1.5 ND29 black
All technical data can be found in the data sheet in the Downloads section |
Details HSSV corrugated tubes conduit gland angled 90° metal male thread M32x1.5 ND29 black
Downloads HSSV corrugated tubes conduit gland angled 90° metal male thread M32x1.5 ND29 black
Accessories
Products That Match This Product