HSSV corrugated tubes conduit gland angled 45° M40x1.5 ND36 black
Part No. 920206
Item Details HSSV corrugated tubes conduit gland angled 45° M40x1.5 ND36 black
- Part No.
- 920206
- Item description
- HSSV corrugated tubes conduit gland angled 45° M40x1.5 ND36 black
- Colour
- black
- Size
- M40x1.5
- Suitable for tube ND
- 36
- Thread length mm
- 15,8
- PU/pc.
- 25
- Break package
- no
- EAN/GTIN
- 4060892384929
- customs tariff number
- 39174000
Technical Data HSSV corrugated tubes conduit gland angled 45° M40x1.5 ND36 black
All technical data can be found in the data sheet in the Downloads section |
Details HSSV corrugated tubes conduit gland angled 45° M40x1.5 ND36 black
Downloads HSSV corrugated tubes conduit gland angled 45° M40x1.5 ND36 black
Accessories
Products That Match This Product