Corrugated tubes cable gland HSSV combination M25 x 1.5 (NW 16) black
Part No. 920296
Item Details Corrugated tubes cable gland HSSV combination M25 x 1.5 (NW 16) black
- Part No.
- 920296
- Item description
- Corrugated tubes cable gland HSSV combination M25 x 1.5 (NW 16) black
- Thread type
- metric
- Size
- M25 x 1.5
- Colour
- black
- Clamping area from / up to mm
- 11.50 - 15.50
- Thread length mm
- 9.5
- Suitable for nominal size
- 16.0 / 17.0
- Suitable for nominal size
- 50
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892386138
- Suitable for nominal size
- 39174000
Technical Data Corrugated tubes cable gland HSSV combination M25 x 1.5 (NW 16) black
Corrugated tubes cable gland | |
Temperature range | -40°C to +110°C |
Protection class | IP 65 |
Details Corrugated tubes cable gland HSSV combination M25 x 1.5 (NW 16) black
Cable Structure
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Protection classification on cable with UNI-DICHT sealing insert:
- with colour-coded sealing insert: IP 68 -10 bar in indicated clamping area
- with multiple sealing inserts to IP 65 and/or IP 68, when bore diameter in seal insert and cable diameter are identical
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener
- Gland also available with PG thread on request.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Combined with brass cable gland.
- Combined quick-insert cable glands with single sealing insert for a reliable, quick connection.
- Suitable for parallel-coiled HELUcond protection tubes.
Downloads Corrugated tubes cable gland HSSV combination M25 x 1.5 (NW 16) black
Accessories
Products That Match This Product