Corrugated tubes cable gland HSSV combination M16 x 1.5 (NW 10) grey

Corrugated tubes cable gland HSSV combination M16 x 1.5 (NW 10) grey Part No. 920289
  • Halogen-free (LS0H)

Item Details

Part No.
920289
Item description
Corrugated tubes cable gland HSSV combination M16 x 1.5 (NW 10) grey
Thread type
metric
Size
M16 x 1.5
Colour
grey
Clamping area from / up to mm
6.50 - 9.50
Thread length mm
9.0
Suitable for nominal size
10.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892386060
Customs tariff number
39174000

Technical Data

Corrugated tubes cable gland
Temperature range -40°C to +110°C
Protection class IP 65

Details

Cable Structure

      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Protection classification on cable with UNI-DICHT sealing insert:
      • with colour-coded sealing insert: IP 68 -10 bar in indicated clamping area
      • with multiple sealing inserts to IP 65 and/or IP 68, when bore diameter in seal insert and cable diameter are identical
      • Threaded connection:
      • metric to EN 60423
      • Each unit includes 1 safety opener
      • Gland also available with PG thread on request.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Combined with brass cable gland.
      • Combined quick-insert cable glands with single sealing insert for a reliable, quick connection.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible