HSK-MS-E-D M50 x 1.5 (CD 32.0-38.0 mm)
Part No. 90160
Item Details HSK-MS-E-D M50 x 1.5 (CD 32.0-38.0 mm)
- Part No.
- 90160
- Item description
- HSK-MS-E-D M50 x 1.5 (CD 32.0-38.0 mm)
- Thread type
- metric
- Size
- M50 x 1.5
- Cable Ø from / to mm
- 32.0 - 38.0
- Thread length mm
- 9.0
- Spanner size mm
- 64
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892367564
- Customs tariff number
- 85389099
Technical Data HSK-MS-E-D M50 x 1.5 (CD 32.0-38.0 mm)
Nickel plated brass EMC cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 68 - 10 bar / IP 69K |
Details HSK-MS-E-D M50 x 1.5 (CD 32.0-38.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Clamp: Polyamide (PA) metal-plated
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- To meet stringent requirements in technology. Time-saving and simple handling through metallised terminal insert, which is automatically contacted when the gland is closed.
Downloads HSK-MS-E-D M50 x 1.5 (CD 32.0-38.0 mm)
Accessories
Products That Match This Product