HSK-INOX-R M32 x 1.5 (CD 13.0-20.0 mm) Part No. 98085
  • UL Certification
  • CSA Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UKCA Certification

Item Details

Part No.
98085
Item description
HSK-INOX-R M32 x 1.5 (CD 13.0-20.0 mm)
Thread type
metric
Size
M32 x 1.5
Cable Ø from / to mm
13.0 - 20.0
Thread length mm
8.0
Spanner size mm
41
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892368134
Customs tariff number
85389099

Technical Data

Stainless steel cable gland
Temperature range -40°C to +100°C
Protection class IP 68 - 10 bar / IP 69K

Details

Cable Structure

      • Material: Stainless steel 1.4305 / AISI 303
      • Clamp: Polyamide (PA)
      • Seal: Nitrile butadiene rubber (NBR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas
      • high corrosion resistance

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible