Polyoelfin shrink tube HSB 750-C transparent
Part No. 96751
Item Details Polyoelfin shrink tube HSB 750-C transparent
- Part No.
- 96751
- Item description
- Polyoelfin shrink tube HSB 750-C transparent
- Type
- HSB 750-C
- Colour
- transparent
- Inner Ø after shrinkage mm
- 9.5
- Inner Ø before shrinkage mm
- 19.1
- Wall thickness mm
- 0.7
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892394843
- Customs tariff number
- 39173200
Technical Data Polyoelfin shrink tube HSB 750-C transparent
Polyoelfin shrink tube 2:1 | |
Temperature range | -55°C to +135°C |
Details Polyoelfin shrink tube HSB 750-C transparent
Cable Structure
-
- Material: Polyolefin
Properties
-
- silicone-free
-
- cadmium-free
-
- lead-free
Notes
-
- Form of shipment: HSB box
- Other colours on request.
- Halogen-free (transparent only)
Application
-
- for repairing insulation
-
- for sealing electrical components