Polyoelfin shrink tube HSB 93-C transparent

Polyoelfin shrink tube HSB 93-C transparent Part No. 96277
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
96277
Item description
Polyoelfin shrink tube HSB 93-C transparent
Type
HSB 93-C
Colour
transparent
Inner Ø after shrinkage mm
1.2
Inner Ø before shrinkage mm
2.4
Wall thickness mm
0.5
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892394829
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Properties

      • silicone-free
      • cadmium-free
      • lead-free

Notes

      • Form of shipment: HSB box
      • Other colours on request.
      • Halogen-free (transparent only)

Application

      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible