Highly flexible copper ropes KLH tinned 10 mm² Part No. 34757

Item Details

Part No.
34757
Item description
Highly flexible copper ropes KLH tinned 10 mm²
Outer Ø mm (approx.)
5.3
Weight kg/km (approx.)
100.0
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892284502
Customs tariff number
74130000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible