Highly flexible copper ropes KLH tinned 70 mm² Part No. 34755

Item Details

Part No.
34755
Item description
Highly flexible copper ropes KLH tinned 70 mm²
Outer Ø mm (approx.)
12.5
Weight kg/km (approx.)
700.0
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892284489
Customs tariff number
74130000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible