Shrunk tube HFS 50.8 mm 2:1 Polyolefin
Part No. 99563
Item Details Shrunk tube HFS 50.8 mm 2:1 Polyolefin
- Part No.
- 99563
- Typ
- Shrunk tube HFS 50.8 mm 2:1 Polyolefin
- Colour
- black
- Inner-Ø before shrinkage mm
- 50.8
- Inner-Ø after shrinkage mm
- 25.4
- Wall thickness mm
- 1.14
- PU/m
- 30
- EAN / GTIN
- 4060892397721
- customs tariff number
- 39173300
Technical Data Shrunk tube HFS 50.8 mm 2:1 Polyolefin
Temperature range | -55°C up to +105°C |
Details Shrunk tube HFS 50.8 mm 2:1 Polyolefin
Cable Structure
-
- PO (Polyolefine)
-
- Colour black
Properties
-
- halogen-free
Application
-
- Halogen-free polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction