Polyoelfin shrink tube HFS 6.4
Part No. 99557
Item Details Polyoelfin shrink tube HFS 6.4
- Part No.
- 99557
- Item description
- Polyoelfin shrink tube HFS 6.4
- Colour
- black
- Inner Ø after shrinkage mm
- 6.4
- Inner Ø before shrinkage mm
- 12.7
- Wall thickness mm
- 0.6
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892397660
- Customs tariff number
- 39173300
Technical Data Polyoelfin shrink tube HFS 6.4
Polyoelfin shrink tube 2:1 | |
Temperature range | -55°C to +135°C |
Details Polyoelfin shrink tube HFS 6.4
Cable Structure
-
- PO (Polyolefin)
-
- Farbe schwarz
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- self-extinguishing
-
- lead-free
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components