HELUTOP® SP M16 x 1.5 black 4.00 - 8.00 Part No. 905925

Item Details

Part No.
905925
Item description
HELUTOP® SP M16 x 1.5 black 4.00 - 8.00
Outer Ø mm (approx.)
8
Thread type
metric / PG
Size
M16 x 1.5 / PG 9
Colour
black
Clamping area from / up to mm
4.00 - 8.00
Height mm
16
Height without thread mm
5
Outer Ø of upper part mm
10.5
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892370618
Customs tariff number
39235090

Technical Data

PA-Sealing plug

Details

Cable Structure

      • Material: Polyamide (PA) 6

Notes

      • Colours: black
      • Protection tab 903492 only for cable glands type HELUTOP® with clamping range 5-10mm.
      • Legend:
      • Dimensions
      • H - Height
      • H - Height without thread
      • D - Outer diameter
      • D - Outer diameter of upper part

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For sealing of not assigned cable glands HELUTOP® HT.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible