HELUTOP® MS-EP4 M25 x 1.5 (CD 10.0-18.0 mm) SZ 30 TL 8 Part No. 905185
  • UL Certification
  • CSA Certification
  • Electromagnetic Compatibility (EMC)

Item Details

Part No.
905185
Item description
HELUTOP® MS-EP4 M25 x 1.5 (CD 10.0-18.0 mm) SZ 30 TL 8
Thread type
metric
Size
M25 x 1.5
Cable Ø from / to mm
10.0 - 18.0
Thread length mm
8.0
Spanner size mm
30
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892352317
Customs tariff number
74122000

Technical Data

Nickel plated brass EMC cable gland
Temperature range -20°C to +100°C
Protection class IP 68 - 5 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Contact system: Copper-Beryllium
      • Clamp: Polyamide (PA) 6
      • Seal: Chloroprene rubber (CR)
      • O-ring: Nitrile butadiene rubber (NBR)
      • with integrated contact system

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • excellent vibration resistance
      • large clamping areas
      • automatic secure connection when closed
      • excellent screening attenuation and current discharge

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible