PA cable gland HELUTOP HT RJ45 27 (50) black (RAL 9005)
Part No. 11024767
Item Details PA cable gland HELUTOP HT RJ45 27 (50) black (RAL 9005)
- Part No.
- 11024767
- Item description
- PA cable gland HELUTOP HT RJ45 27 (50) black (RAL 9005)
- Thread type
- metric
- Size
- M20 x 1.5
- Colour
- black (RAL 9005)
- Cable Ø from / to mm
- 3.0 - 6.0
- Thread length mm
- 10.0
- Spanner size mm
- 27
- Height mm
- 31.9
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892535802
- Customs tariff number
- 39174000
Technical Data PA cable gland HELUTOP HT RJ45 27 (50) black (RAL 9005)
PA cable gland | |
Temperature range | -20°C to +80°C |
Protection class | IP 68 - 5 bar, 30 min. |
Details PA cable gland HELUTOP HT RJ45 27 (50) black (RAL 9005)
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- Flammability acc. to UL 94 (V2)
Tests
-
- Test standard EN 60423
Notes
-
- separable seal
-
- Legend:
- Dimensions
- H - Height
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction