HELUTOP® HT-PA-EX-Plus Silicone M25 x 1.5 black (CD 12.0-17.0 mm) SZ 29 TL 15

HELUTOP® HT-PA-EX-Plus Silicone M25 x 1.5 black (CD 12.0-17.0 mm) SZ 29 TL 15 Part No. 908118
  • UKCA Certification

Item Details

Part No.
908118
Item description
HELUTOP® HT-PA-EX-Plus Silicone M25 x 1.5 black (CD 12.0-17.0 mm) SZ 29 TL 15
Thread type
metric
Size
M25 x 1.5
Colour
black (RAL 9005)
Cable Ø from / to mm
12.0 - 17.0
Thread length mm
15.0
Spanner size mm
29
Height mm
42.2
Pieces per Packaging Unit
20
Individual quantities available
no
EAN / GTIN
4060892350856
Customs tariff number
39174000

Technical Data

PA EX cable gland
Temperature range -60°C to +70°C
Protection class IP 66 / IP 68
Impact-resistant 7 Joule

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Seal: Silicone
      • Flat seal: Silicone

Properties

      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-11:2012, EN 60079-31:2014, IEC 60079-0:2011, IEC 60079-7:2006, IEC 60079-11:2011, IEC 60079-31:2013

Notes

      • For instrinsically safe area type "i", in blue on request.
      • Certificate of Conformity:IMQ 13 ATEX 010 X
      • IECEx IMQ 13.0003X
      • Approval: EX II 2GD
      • Ex e IIC Gb/Ex tb IIIC Db IP 66/68
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Zone 1
      • Zone 2
      • Zone 21
      • Zone 22
      • IIA
      • IIB
      • IIC

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible