HELUTOP® HT-PA-EX-Plus M20 x 1.5 black (CD 6.0 - 12.0 mm) SZ 24 TL 15
Part No. 908087
Item Details HELUTOP® HT-PA-EX-Plus M20 x 1.5 black (CD 6.0 - 12.0 mm) SZ 24 TL 15
- Part No.
- 908087
- Item description
- HELUTOP® HT-PA-EX-Plus M20 x 1.5 black (CD 6.0 - 12.0 mm) SZ 24 TL 15
- Thread type
- metric
- Size
- M20 x 1.5
- Colour
- black (RAL 9005)
- Cable Ø from / to mm
- 6.0 - 12.0
- Thread length mm
- 15.0
- Spanner size mm
- 24
- Height mm
- 37.8
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892350559
- Customs tariff number
- 39174000
Technical Data HELUTOP® HT-PA-EX-Plus M20 x 1.5 black (CD 6.0 - 12.0 mm) SZ 24 TL 15
PA EX cable gland | |
Temperature range | -40°C to +70°C |
Protection class | IP 66 / IP 68 |
Impact-resistant | 7 Joule |
Details HELUTOP® HT-PA-EX-Plus M20 x 1.5 black (CD 6.0 - 12.0 mm) SZ 24 TL 15
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- Flat seal: Chloroprene rubber (CR)
Properties
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
-
- optimum strain relief through clamping lamella
-
- easy to assemble, time and cost savings
-
- watertight, dust-tight
-
- large clamping areas
Tests
-
- Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-11:2012, EN 60079-31:2014, IEC 60079-0:2011, IEC 60079-7:2006, IEC 60079-11:2011, IEC 60079-31:2013
Notes
-
- For instrinsically safe area type "i", in blue on request.
- Certificate of Conformity: IMQ 13 ATEX 010 X
- IECEx IMQ 13.0003X
- Approval: EX II 2GD
- Ex e IIC Gb/Ex tb IIIC Db IP 66/68
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- H - Height
- SZ - Spanner Size
Application
-
- Zone 1
-
- Zone 2
-
- Zone 21
-
- Zone 22
-
- IIA
-
- IIB
-
- IIC
Downloads HELUTOP® HT-PA-EX-Plus M20 x 1.5 black (CD 6.0 - 12.0 mm) SZ 24 TL 15
Accessories
Products That Match This Product