HELUTOP® HT-MFDE M32 x 1.5 (3 x 8.0 mm) Part No. 920122

Item Details

Part No.
920122
Item description
HELUTOP® HT-MFDE M32 x 1.5 (3 x 8.0 mm)
Thread type
metric
Size
M32 x 1.5
Insert colour
black
Number holes x cable Ø mm
3 x 8.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892356155
Customs tariff number
40169300

Technical Data

NBR multiple sealing insert
Temperature range -20°C to +100°C

Details

Cable Structure

      • Material: Nitrile butadiene rubber (NBR)

Notes

      • Inserts for size M16x1,5 are suitable for cable glands M16x1,5 with clamping range 5-10mm.
      • Legend:
      • D - Outer diameter
      • d - Inner diameter
      • H - Height

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For populating the HELUTOP® HT gland bodies made by polyamide or by brass.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible