HELUTOP® HT M40 x 1.5 black (CD 18.0-28.0 mm) SZ 46 Part No. 93942
  • UL Certification
  • CSA Certification
  • VDE Certification

Item Details

Part No.
93942
Item description
HELUTOP® HT M40 x 1.5 black (CD 18.0-28.0 mm) SZ 46
Thread type
metric
Size
M40 x 1.5
Colour
black (RAL 9005)
Cable Ø from / to mm
18.0 - 28.0
Thread length mm
10.0
Spanner size mm
46
Pieces per Packaging Unit
20
Individual quantities available
no
EAN / GTIN
4060892348624
Customs tariff number
39174000

Technical Data

PA plastic cable gland
Temperature range -20°C to +100°C
short term -30°C to +150°C
Protection class IP 68 - 5 bar / IP 66

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Seal: Chloroprene rubber (CR)

Properties

      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas
      • with vibration protection

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible