HELUTOP® HT-K PG 16 grey (RAL 7001) (CD 10.0-14.0 mm)

HELUTOP® HT-K PG 16 grey (RAL 7001) (CD 10.0-14.0 mm) Part No. 93854
  • UL Certification
  • CSA Certification
  • VDE Certification

Item Details

Part No.
93854
Item description
HELUTOP® HT-K PG 16 grey (RAL 7001) (CD 10.0-14.0 mm)
Thread type
PG
Size
PG 16
Colour
grey (RAL 7001)
Cable Ø from / to mm
10.0 - 14.0
Thread length mm
10.0
Spanner size mm
27
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892348853
Customs tariff number
39174000

Technical Data

PA plastic cable gland
Temperature range -20°C to +100°C
short term -30°C to +150°C
Protection class IP 68 - 5 bar / IP 66

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Seal: Chloroprene rubber (CR)

Properties

      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas
      • with anti-kink spiral for mobile use

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible