HELUTOP® HT-Clean-EMV-AT M20 x 1.5 Part No. 906923
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
906923
Item description
HELUTOP® HT-Clean-EMV-AT M20 x 1.5
Thread type
metric
Size
M20 x 1.5
Spanner size mm
8 / 13
Height mm
8
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892351808
Customs tariff number
82055980

Technical Data

Assembly tool

Details

Application

      • Assembly tool to be used with an Allen key for tightening from the outside.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible