HELUTOP® HT-Clean-EMV-AT M16 x 1.5
Part No. 906922
Item Details HELUTOP® HT-Clean-EMV-AT M16 x 1.5
- Part No.
- 906922
- Item description
- HELUTOP® HT-Clean-EMV-AT M16 x 1.5
- Thread type
- metric
- Size
- M16 x 1.5
- Spanner size mm
- 6 / 10
- Height mm
- 5
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892351792
- Customs tariff number
- 82055980
Technical Data HELUTOP® HT-Clean-EMV-AT M16 x 1.5
Assembly tool |
Details HELUTOP® HT-Clean-EMV-AT M16 x 1.5
Application
-
- Assembly tool to be used with an Allen key for tightening from the outside.