HELUTOP® HT-AIR-MS M16 x 1.5 (CD 5.0-9.0 mm) SZ 20 TL 8

HELUTOP® HT-AIR-MS M16 x 1.5 (CD 5.0-9.0 mm) SZ 20 TL 8 Part No. 906995

Item Details

Part No.
906995
Item description
HELUTOP® HT-AIR-MS M16 x 1.5 (CD 5.0-9.0 mm) SZ 20 TL 8
Thread type
metric
Size
M16 x 1.5
Cable Ø from / to mm
5.0 - 9.0
Thread length mm
8.0
Spanner size mm
20
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892375248
Customs tariff number
74122000

Technical Data

Nickel plated brass cable gland
Temperature range -20°C to +100°C
short term -40°C to +150°C
Protection class IP 66 / IP 67

Details

Cable Structure

      • Material: Brass, nickel plated
      • Clamp: Polyamide (PA) 6 - V2
      • Seal: Chloroprene rubber (CR)
      • Flat seal: Nitrile butadiene rubber (NBR)
      • O-ring: Nitrile butadiene rubber (NBR)
      • Vent element: Polytetrafluoroethylene (PTFE)
      • with integrated pressure compensation and ventilation system

Properties

      • phosphor-free
      • silicone-free
      • cadmium-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • protection against ingress of water and foreign material into enclosure
      • Membrane allows that air humidity can leave the enclosure even at low pressure differences; Reduction of condensation water
      • large clamping areas

Tests

      • Test standard EN 62444, EN 60423 (metric thread)

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • high sealing enclosures
      • Environments with extensive temperature ranges
      • prevents water condensation

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible