HELUTOOL HAM29 Part No. 11022249

Item Details

Part No.
11022249
Item description
HELUTOOL HAM29
Length mm
140.0
Weight kg (approx.)
0.15
Blade area min.
4.5
Blade area max.
29
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892533976
Customs tariff number
82032000

Technical Data

Stripping tool
Scope 4.50 to 29.00 mm
Cutting depth 0.10 to 3.00 mm

Details

Cable Structure

      • with spring quick clamping system

Properties

      • Large Scope
      • Handy and ergonomic design

Application

      • Suitable for soft and hard insulation types of cables
      • Special grinding of the blade for dean removal of the outher sheath, circular- langitudinal and spiral cut possible
      • Cutting depth adjustable in increments using a rotary knob (clockwise)

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible