HELUTHERM® SINGLE CORE UL STYLE 3512 green-yellow 1 G 2.5 mm² Part no. 11023500
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • UKCA certification
  • temperature-resistant single core
  • finely stranded
  • tinned wire

Item Details

Part no.
11023500
Item description
HELUTHERM® SINGLE CORE UL STYLE 3512 green-yellow 1 G 2.5 mm²
Core Colour
green-yellow
AWG (approx.)
14
Outer Ø mm (approx.)
3.5 - 3.9
Cu factor per km
24.0
Weight kg/km (approx.)
32.6
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
no
EAN / GTIN
4060892538155
Customs tariff number
85444995

Technical Data

Single core acc. to UL-Std. 758 (AWM) Style 3512, CSA-Std. C22.2 No. 210 - AWM I A/B
Temperature range flexible -25°C to +200°C
fixed -40°C to +200°C
UL (AWM) -40°C to +200°C
Nominal voltage AC U0/U 600/1000 V
UL (AWM) AC 600 V
Test voltage 3000 V
Minimum bending radius flexible 10x Outer-Ø
fixed 8x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded acc. to ASTM-B 33
      • Core insulation: silicone
      • Core identification: see datasheet

Properties

      • resistant to: ozone, oxygen, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, seawater
      • halogen-free
      • high flash point

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1, CSA FT2

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone

Application

      • Temperature resistant silicone single core for the internal wiring of enclosed appliances; for use in iron, steel and rolling mills, foundries, cement, glass and ceramic factories as well as in aircraft construction and ship building.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible