HELUTHERM® 145 UL/CSA 300V black 1 x 10 AWG Part No. 61915
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification
  • CSA Certification
  • Halogen-free (LS0H)
  • UV-resistant
  • UKCA Certification
  • temperature-resistant single core
  • cross-linked insulation material
  • 300 V
  • AWG sizes

Item Details

Part No.
61915
Item description
HELUTHERM® 145 UL/CSA 300V black 1 x 10 AWG
Core Colour
black (RAL 9005)
Outer Ø mm (approx.)
4.8
Cu factor per km
51.6
Weight kg/km (approx.)
58.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892230448
Customs tariff number
85444995

Technical Data

Single core acc. to CSA-Std. C22.2 No. 210 - AWM I A/B, 24 AWG - 16 AWG: UL-Std. 758 (AWM) Style 3376, 14 AWG - 10 AWG: UL-Std. 758 (AWM) Style 3578
Temperature range flexible -35°C to +120°C
fixed -55°C to +145°C
UL (AWM) flexible -35°C to +105°C
UL (AWM) fixed -55°C to +105°C
Nominal voltage UL (AWM) AC 300 V
Test voltage 2000 V
Minimum bending radius flexible 8x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded, AWG sizes
      • Core insulation: cross-linked polyolefin
      • Core identification: see datasheet

Properties

      • resistant to: oil, UV radiation, ozone, weathering effects
      • abrasion-resistant, notch-resistant
      • halogen-free
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
      • no fire propagation

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to CSA FT1
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, IRM 902 4h at +70°C

Application

      • Temperature resistant single core for the internal wiring of lighting fixtures, heaters, electrical machinery, switching systems and distributors in industrial equipment as well as plant and machinery construction; suitable for laying in tubes, on and under plaster as well as closed installation ducts.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible