HELUTHERM® 145 MULTI-C black 3 x 0,5 mm² Part No. 52200
  • EAC Certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
52200
Item description
HELUTHERM® 145 MULTI-C black 3 x 0,5 mm²
Outer Ø mm (approx.)
6.3
Cu factor per km
38.0
Weight kg/km (approx.)
64.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892154201
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible